Open, scalable high level language control
system with integrated operator control unit and flexible, decentralized
I/O coupling
The new Control Panel product range with HLC function
from Phoenix Contact employs flexible and tested hardware with integrated
Ethernet and USB connectivity to offer simultaneous control and
operation without any license costs. The Control Panel units are
based on an open Windows CE architecture with integrated interfaces
for hardware and decentralized I/Os. In addition to the standard
communication mechanisms, programmers can also write or load their
own modules via TCP/IP, SQL or other databases. A web server is
also integrated.
Decentralized I/O data is accessed directly via the built-in Ethernet
interface. The simple high level language fieldbus interface (HFI)
driver interface is integrated for this.
Two performance classes are available:
- CP 204 HLC ETH / CP 206 HLC ETH
- Based on an ARM9 platform at 100 MHz with 32 MB RAM
- 4” and 6” grayscale touch-screen display
- USB Interface
- CP 310 HLC ETH / CP 310 HLC ETH IB
- Based on an XSCALE platform at 400 MHz with 64 MB RAM
- 10“ TFT touch-screen display
- USB Interface
The CP xxx HLC product range has been designed specifically
for series production engineering and equipment. Both highly affordable
and flexible, almost any functionality can be programmed in a high
level language.
Additional
information in the Phoenix Contact online catalog

Bluetooth Modbus IO Access Point for wireless
signal integration
The Factory Line Modbus IO Access Point from Phoenix
Contact allows decentralized I/O devices to be wirelessly integrated
into Modbus networks via Bluetooth. Up to seven I/O devices can
communicate simultaneously. The fast Bluetooth communication typically
reaches the inputs and outputs of seven participants in 30 ms.
Additional
information in the Phoenix Contact online catalog

IO-Link-Master for field installation
Phoenix Contact presents the first IO-Link Master
module as a standard series device: As a Profibus stand-alone device,
the module FLS PB M12 IOL 4 M12 fits seamlessly into the Fieldline
product range with IP65/67 protection.
Additional
information on the Phoenix Contact homepage
 |