Managed MCS switches are now even easier to configure
The "FL Switch MCS" managed switches are a good choice
for the economical set-up of managed Ethernet or Profinet networks.
The compact devices, which are available with 16 twisted
pair ports as well as with 14 twisted pair ports and two glass fiber
ports, used as I/O devices, support all protocols and functions
recommended for Profinet applications, such as priority queues,
port security, as well as LLDP and PDev for topology recognition.
Powerful full wire speed switching fabric provides
high data throughput and an excellent time response, while SNMP
makes extensive network diagnostics possible.
Additional
information on the Phoenix Contact homepage

Fieldline Master module for IO Link supports seamless communication down to the lowest field level
Via the new standard IO-Link, seamless communication
from the control system to the lowest field level is possible. As
part of a point-to-point connection between the IO-Link port and
the sensor or actuator, service data can be exchanged at the same
time as process data.
Data is transmitted by means of 24 V pulse modulation.
Gateway and communication DTMs ensure integrated device parameterization
up to the sensor/actuator level.
Additional
information on the Phoenix Contact homepage

|