Connection of Modular I/Os to Mechatrolink
– New Inline Bus Coupler
The new Inline bus coupler for Mechatrolink from Phoenix
Contact acts as the link between the I/O level and the Mechatrolink
network (I or II). It can be used to connect up to 61 modules from
the Inline automation kit.
Mechatrolink
Mechatrolink is an open network for motion control, which is used
by the control system for precise synchronization and also to optimize
the response between the individual servo drives. Traditional fieldbus
systems such as INTERBUS or PROFIBUS are designed for the connection
of a large number of I/O devices and do not focus so much on synchronization
requirements. Consequently, they are only suitable for coordination
and motion tasks in certain conditions. For applications, which
require both motion synchronism and the collection of I/O signals,
an Inline station replaces the separate fieldbus network in the
Mechatrolink network.
Advantages:
- More simple and flexible system configuration through the use
of one standard network, both for motion control and for collecting
I/O data
- Simplified physical installation based on a single linear bus
topology for I/O signals, servo drives, and variable frequency
drives
- Reduced overall costs, as there is no need for a separate I/O
network
- Fast high-performance control through a synchronized control
network
Additional
information in the Phoenix Contact online catalog

Wireless I/O Module for Universal Use
The new ILB BT ADIO 2/2/16/16 wireless I/O module
introduces a universal I/O device to the Industrial Wireless device
range. 16 digital and two analog signals are transmitted wirelessly
and bidirectionally to a system. The FLM BT base station is available
for connection to a fieldbus. Alternatively, the FL MOD IO AP Modbus
I/O access point can be used for the Ethernet connection.
Properties:
- Fast: Latency of less than 10 ms per device, depending on the
configuration
- Reliable: Excellent coexistence with WLAN
- Adjustment of transmission power between 0 and 16 dBm via DIP
switches
- Distances of a few hundred meters can be covered (depending
on the environment)
- Appropriate range of antennas
Additional
information on the Phoenix Contact homepage
Additional
information in the Phoenix Contact online catalog

New Local Bus Device for Signal Acquisition
Directly in the Field
Temperature and resistance measurements can now be carried out
even faster with the Fieldline Modular local bus device for temperature
recording.
Measurement within just a few milliseconds as well as the user-friendly
configuration of each individual channel ensures optimum use in
machine and system production and in process automation.
Additional
information on the Phoenix Contact homepage
 |