![]() |
May 2004
|
|
|
Clipline complete is the new generation of modular terminal blocks from Phoenix Contact: We offer the appropriate connection technology for every application: screw, spring-cage, leg spring or QUICKON quick connection. All connection systems can be freely combined using the patented plug-in bridge system. This feature provides that all-important competitive edge. Since all products using one of these four connection technologies now have the same accessories, the costs for storage are considerably reduced. The essential features of the standardized accessories system are:
This modular terminal block system offers you high flexibility and reduces your costs. |
|
|||||||||||||||
| PLUSCON - Industrial Plug Connectors | |
|
The VARIOSUB USB connector from Phoenix Contact has been particularly developed to enable the use of the USB interface directly at the machines and within the system. With its push-pull interlocking to be operated without using tools and its compatibility with the USB-A and -B standard, the connector is suitable for various industrial usages. The connector is IP67 protected so as to protect it against dirt and humidity. The design withstands harsh chemicals and mechanical strain in industrial environments. The components are shielded against high EMC loads and are suitable for data transmission in accordance with USB 2.0 with 480 Mbps. ...Additional information: www.pluscon.phoenixcontact.com
For VARIOSUB DeviceNet connectors, contact inserts for soldering onto the printed circuit board as well as a free coupling are now available. In this way, the connector can be integrated directly into the devices. VARIOSUB fieldbus connectors with push-pull interlocking from Phoenix Contact offer reliable protection in the industrial environment via IP67 protection. Integrated EMC contacts offer shielding against electromagnetic influences and enables interference-free data transmission. With two integrated cable threaded joints, linear structures from incoming and outgoing cables with "thin" and "thick" formats can be easily created. Couplings can either be used as overhung connections or secured to a wall so that T or X branches can be realized. A special COMBICON contact insert with 30 µinch gold plating in accordance with the guidelines of the ODVA fieldbus organization, guarantees error-free functionality and compatibility within the system. ...Additional information: www.pluscon.phoenixcontact.com
The VARICON connector is suitable for use within devices with IP67/IP69K
protection due to its compact design as well as its direct PCB connection.
Due to its modular structure and the variety of contact inserts from D-SUB
via FO to power connections, the connector system offers almost unlimited
areas of usage. The new 4-, 5- and 7-pos. power contact inserts for conductor
cross-sections up to 16 mm2 are suitable for transmitting currents of
up to 70 A at 690 V. The PCB can be positioned in parallel or at an angle
of 90° to the wall. Further contact inserts are 8-pos. for 160 V /
10 A, 6-pos. for 250 V /10 A, 2-pos. for 400 V / 20 A as well as 2-pos.
for polymer fibers for optical data transmission. The housing for direct
panel mounting is available in different versions. |
|
| TRABTECH - Surge Voltage Protection | |
|
The powerful (but also self-explanatory and user-friendly) TRABTECH Select V6.0 planning software - that is based on Clip Project - is available again. TRABTECH Select helps you to create comprehensive surge protection concepts in the area of power supplies as well as all interfaces in data processing and automation - quickly, easily and safely. All up-to-date protective devices (including devices presented in the Supplements 2004) are stored in a database. The software-supported interview regarding the system features are followed by the appropriate products that are entered into the parts list via mouse-click. In addition, a function similar to that of an electronic catalog is available. Using this function, all products can be selected directly to be accepted. The program creates a complete documentation that can either be used as project documentation or as invitations to tender. The export and printing function ensures the comprehensive output of project-specific documentation. Using this software helps the user to get to know more about the basics of surge protection as well as his own relevant applications. The online help for every individual TRABTECH Select page can be accessed via F1. ...Additional information: www.trabtech.phoenixcontact.com
FLASHTRAB compact FLT-CP means surge protection combinations for power supply in confined spaces. They have a unique combination of continuous, encapsulated, pluggable surge current arresters as well as powerful, pluggable, first class surge voltage arresters. For the very first time, this surge protection combinations also has a pluggable total current spark gap. All relevant connectors have mechanical status signalling. In this way, no electric energy is consumed. The mechanical systems have an impact on the floating PDT contact that enables remote signalling with a free choice of transmission signals and without additional space requirements. The true surge current arresters - that are based on the encapsulated spark gap technonology - only consume little line follow current. For this reason, very small fuses remain unaffected by the line follow current. Due to the high rated surge arrester voltage, FLASHTRAB compact can be applied worldwide. The high performance of the modules offers system protection against lightning up to 200,000 A. The comfortable installation is another advantage: All connectors can be plugged into the base element in both directions. Whether the cable entries are located at the top or at the bottom, the flexible installation direction of the modules can be adapted to the actual installation. We offer convenient installation blocks for all conventional 3-, 4-, or 5-conductor networks. Further information regarding FLASHTRAB compact is available on CD ROM by the midst of June (Order No.: 51 65 26 7). ...Additional information: www.trabtech.phoenixcontact.com
All three completely pre-assembled PV-SETs from Phoenix Contact contain professional surge protection for conventional PV applications. The IP65 housings can be mounted directly at every location that is convenient for installation. Thanks to the transparent cover, the status messages of the integrated modules can be seen from the outside. The pre-wired PV-SET DC (Order No. 28 80 04 0) with MultiContact connectors (that are lead out) protects the DC voltage side of the inverter The PV-SET AC/DC (Order No. 28 80 05 3) has additional protective devices for the DC voltage side of the inverter. The PV-SET Multistring (Order No. 28 80 06 6) is available for the protection of systems with up to 6 strings. This protective device is interposed between strings and inverter. Due to DC voltage switches and disconnect terminal blocks, the short-circuit protection is already integrated and the wiring for fast installation is prepared. For more information please refer to the new TRABTECH - Surge Protection
in Photovoltaic Systems" flyer |
|
| INTERFACE - Signal Level Matching | |
|
When it comes to detecting temperatures, converting or isolating signals, the new analog range from Phoenix Contact is the ideal solution. MINI Analog offers state-of-the-art technology that meets the highest requirements and provides maximum ease of use. Complete Range in Narrow 6.2 mm (0.244
in.) Housing Top Performance: 3-Way Isolation and
Transmission Errors of < 0.2% Clear Advantage: Less Wiring - More
Functions ...Additional information in the Phoenix Contact Product Catalog
Complex cable installations require a great deal of time, money, and effort. Phoenix Contact makes things much easier with its new wireless transmission system. INTERFACE Wireless transmits signals via radio easily and error-free over distances of up to 3 km (1.86 mi.). The modular stations send and receive up to 33 analog or 66 digital signals per system. For larger numbers of signals, several systems can be operated in parallel. Easy installation and device operation enable fast startup. Forget the Cables, Not the Signals Complex Cable Installations Are Now
a Thing of the Past Signal Transmission via Radio ...Additional information in the Phoenix Contact Product Catalog
Full power, even when the mains fails. We are all familiar with the serious consequences of mains interruptions and even failures. Phoenix Contact has finally found a solution in the form of the new uninterruptible power supply units. Top Performance for Your Control Cabinet
Exemplary Diagnostics of Operating States
More Safety for Your Application ...Download
Flyer "Innovative Power Supply Units"
From now on, intrinsically safe (Ex-I) NAMUR isolating amplifiers with passive transistor output as well as intrinsically safe relays with pluggable PI housing are available. With regard to digital signals, they round off the functionality spectrum of the innovative PI product ranges. The NAMUR isolating amplifier PI-EX-NAM/TO-P ( Order No. 2865117 ) is suitable for use within proximity switches as well as other switches installed in the Ex area. The signals from the Ex area are transmitted to the control system that is located within the safe area. An option of phase reversal allows the user to send error messages for every sensor state. The module has a comfortable line fault detection. For detected line faults or supply voltage failure switches the passive transistor output into the powerless state. The intrinsically safe relay PI-Ex-DO/REL-S ( Order No. 2865120 ) is intended for switching intrinsically safe electrical circuits in the Ex area. Supply voltage and switching state are indicated via LEDs at the front. The relay coupler can either be controlled via an external switching voltage of 4 30 V DC or via external switch contacts. The relay contact can either be operated manually or via slide switch. The PI series from Phoenix Contact comprises a pluggable intrinsically safe isolator module (with only a width of 12.4 mm) as well as the corresponding basic terminal blocks. In this way, the costs for configuration, startup and maintenance are reduced drastically compared to the costs when using conventional Ex-i DIN rails. Space requirement is also drastically reduced. Multi-channel PI motherboards are also available. ...Additional information in the Phoenix Contact Product Catalog |
|
| Contact | |
|
Do you have any questions, requirements, suggestions or criticism? Then please do not hesitate to tell us what you think. Please send an email to infoservice@phoenixcontact.com. |
|
| |
Unsubscribe Newsletter | ||||||
| (C) 2004 PHOENIX CONTACT |