Phoenix Contact Homepage
Newsletter Archives
Unsubscribe Newsletter
Newsletter Industrial Components  
 

PCB Connection - COMBICON

 
     
 

Latest Innovations in the PC 5 plug connector range

The 6 mm² PC 5 plug connector was launched in 2005. In 2006 the range was extended by the inverted versions IPC 5 as well as the SPC 5 push-in spring force connector. This year some additional innovations make the range even more attractive:

  • Click and Lock – innovative locking system
  • DFK-PC 5 – panel feed through connector for PCB connection
  • TSPC 5 – pluggable spring force double connection
  • TPC 16 – pluggable double screw connection
  • SPT 5 – high-performance terminal block with push-in spring force connection

For more detailed information on these innovations, please visit our homepage.

Further information on the PHOENIX CONTACT homepage

 
   
 

 

Industrial Connectors - PLUSCON

 
     
 

M12 Device Plugs with Speedcon Fast Connection Technology in Three Different Versions

Phoenix Contact offers a wide range of M12 device plugs with Speedcon fast connection technology. The product range consists of 4, 5, and 8-position versions.

For fieldbus specifications, the contact carriers are available in B and D-encoded version. Furthermore, there are plugs and sockets for front and rear mounting to ensure connection on the device side. There is further flexibility for PCB mounting: the panel feed-throughs are available with punched on halogen-free single cores or with dip solder contacts.

The flush-type female connectors with Through Hole Reflow are delivered in a stackable, machine-capable tray packaging of 60 pieces. The wired components can be processed in pick & place mounting process. The M12 Speedcon connections, which are mounted to the front plate from the inside of the device, are included in the scope of delivery. When not plugged in, all products fulfill the requirements of protection type IP67.

Further information in the PHOENIX CONTACT online catalog

 
   
 

 

Signal Level Matching - INTERFACE

 
     
 

Serial data transmission via Bluetooth

PSI-WL Bluetooth(TM) converter for remote diagnostics, remote monitoring, remote programming, alarm signaling, etc.

The new Bluetooth converters make complex data connections with mobile devices using flexible conduits, sliprings or other cable solutions a thing of the past.

The new converter, PSI-WL-RS232-RS485/BT, provides wireless transmission for the RS-232, RS-422 and RS-485 2-conductor serial interfaces. Time-consuming maintenance involving high costs is unnecessary. This simple cable substitute offers you a fast, flexible, and inexpensive solution for your programming or diagnostics connection to a machine, controller or when connecting a new device in an existing bus system (e.g. Modbus, Profibus, etc.). This represents considerable savings in the case of temporary connections, where a data connection is only needed for a short period.

Further information on the PHOENIX CONTACT homepage

MINI ANALOG sets new standards in the 6 mm class

Measuring temperatures, converting or isolating signals - no problem with the new analog range from Phoenix Contact. MINI ANALOG provides state-of-the-art technology for extreme flexibility and maximum ease of installation and configuration.

Complete range in a 6.2 mm narrow housing

MINI ANALOG from Phoenix Contact provides the full range for analog signal processing: configurable signal isolators (via DIP switch), signal isolators with fixed setting, repeater power supplies, passive isolators, 1 and 2-channel, PT100 measuring transducers (2, 3 and 4-conductor termination), thermocouple measuring transducers (Type J and Type K), voltage/current transducers, NAMUR switching amplifiers, 3-way isolators with special input signals.

Further information on the PHOENIX CONTACT homepage

Compact monitoring modules - Worldwide use!

Überall in der Energietechnik, wie auch in der Automatisierungs- und Anlagentechnik steigt der Bedarf mess- und regeltechnischer Überwachung von Versorgung und Antrieben. Ob Motoren in Transporteinheiten wie Förderbändern, Aufzügen etc. auf Transportrichtung oder Überlast überwacht werden sollen oder die symmetrische Belastung einen drei- Phasen- Netzes beurteilt werden soll, stellen die Überwachungsbausteine eine einfache und günstige Lösung dar.

There is now a new generation of monitoring modules for these monitoring tasks. Mains parameters, such as single phase current, one and three phase voltage, as well as the phase parameters in three phase systems can be evaluated and a signal output via relay outputs in the event of a deviation from the values defined.

Further information on the PHOENIX CONTACT homepage

 
   
 

 

Contact

 
     
 

Do you have any questions, requirements, suggestions or criticism? Then please do not hesitate to tell us what you think. Please send an e-mail to

infoservice@phoenixcontact.com

 
     
 
Newsletter Industrial Components
March 2007
 
 
COMBICON - PCB Connection INTERFACE - Signal Level Matching TRABTECH - Surge Protection CLIPLINE - Modular Terminal Blocks PLUSCON - Industrial Connectors