| Plug Connectors for All Fieldbuses
Phoenix Contact offers a comprehensive range of fieldbus
cabling products for established and new fieldbuses. Components
such as custom-assembly plug connectors, molded cables as well as
panel feed-throughs and device connections are available for Interbus,
Profibus, Devicenet, CANopen, CC Link, Foundation Fieldbus and for
Ethernet-based fieldbuses such as Industrial Ethernet, Profinet,
Ethernet/IP and VARAN. The components fully satisfy the technical
requirements laid down by the respective user organization (Interbus
Club, PNO, ODVA, CiA, VARAN, Foundation Fieldbus). All the specified
plug connectors such as M12, 7/8“, RJ45, SCRJ and D-Sub are
available for the various systems.
In order to ensure that the different fieldbus systems
are installed easily and safely, Phoenix Contact offers all the
suitable components for the various connection and assembly methods
from one source.
Further
information in the PHOENIX CONTACT online catalog

Quick Electrical Installation to Protection
Category IP68
Quickon Power Distribution from Phoenix Contact is
an industrial-grade installation program with touch-safe IDC quick
connection technology for 4 x 2.5 mm² / 690 V and 20 A. It
covers all significant components for energy distribution in widely
distributed machines, installations, and buildings. These include
H distributors with the four internally linked connections, the
conductor connector, and the panel feed-throughs with individual
wires, slip-on and push-in connections.
With Quickon Power Distribution, devices no longer
need to be opened in order to connect the wires. The Quickon plug
connector with capacitive PE contact is plug-compatible with the
Quickon connection at the front and also has a Quickon connection
at the back. The female contacts at the front are protected from
finger contact and polarized against false connections. The option
of fixed and pluggable Quickon connections together with fast and
reliable on-site installation offers high potential in the area
of savings in large installations.
Further
information in the PHOENIX CONTACT online catalog

High-pos. M12 flush-type connectors - 17 contacts
with a diameter of 12 mm
Flush-type connectors, which can be mounted from the
inside of a device, are now also available in 12 and 17-pos. versions.
The high-pos. versions offer all the usual advantages of this proven
connector range.
Rear mounting enables pre-assembled versions to be
used. Before final assembly, COMBICON pin strips can be connected,
for example, as these device connectors are mounted from the inside
out. The connector housing is screwed onto the front of the housing
from the outside using a flat nut.
The 12 and 17-pos. connectors are designed for a rated
voltage of 30 V and a current carrying capacity of 1.5 A. The halogen-free
individual wires have a standard length of 0.5 m and are sealed
in the connection area. Thanks to the high degree of protection
in the form of IP67 and IP69k, the connectors can be used in harsh
industrial environments.
Further
information in the PHOENIX CONTACT online catalog

The complete range of accessories for AS-Interface
User-oriented solutions can now be implemented thanks
to the complete range of accessories for AS-Interface. EPDM, TPE,
PUR, and PVC flat-ribbon cables are now available. H distributors,
AS-i distributors with M12 female connector or spring-cage connection,
and distributors with the familiar SAC cables are also now available.
Flat-ribbon cable connectors and standard SAC cables with molded
M12 SPEEDCON connectors complete the range of accessories.
Phoenix Contact offers a complete range of accessories
for user-oriented AS-Interface solutions.
Further
information in the PHOENIX CONTACT online catalog

|