| New design of M12 flush-type connectors
The new housing shape of the M12 flush-type connectors
is ideal for applications where space saving is an issue. The device
connectors require a mounting cutout of only 12 mm. The 4 –
8-position device connectors are available in all codings and are
suited to all common field bus specifications. The M12 pin designs
are available with pins for wave soldering or with 0.5 m long halogen-free
individual wires. SPEEDCON quick locking is integrated on all models.
The solder-in models are available with an additional
shield contact, which is permanently connected to the housing. For
field bus applications, the required shield is guided through this
and directly onto the PCB. The connector housings are fed through
the housing wall from the inside and locked from the outside with
a flat nut. The wrench surfaces of the M12 fastening thread can
be used as polarization. When plugged in, all M12 connectors fulfill
the strict requirements of IP67 protection.
Further
information in the PHOENIX CONTACT online catalog

Stainless steel M12 flush-type connectors
The existing range of M12 flush-type connectors has
been expanded to include stainless steel designs. All housings are
made from high-alloy 1.4404 tool steel. The connection area of the
flush-type connectors is sealed and, when plugged in, the connectors
fulfill the strict requirements of IP67 and IP69K.
Connectors and sockets for front and rear mounting
are available for connection on the device side. These panel feed-throughs
are available with fitted halogen-free individual wires or pins
for wave soldering. The product range consists of 4, 5, and 8-pos.
designs. For field bus specifications, the device connectors are
available in B- and D-coded models on request. All models are suitable
for the food & beverage sector as well as the process industry.
Further
information in the PHOENIX CONTACT online catalog

New, highly flexible cable designs for sensor/actuator
cabling
With the new 800 cable type, PHOENIX CONTACT’s
comprehensive sensor/actuator cabling program now includes a cable
for use in drag chains and robotics. Following the completion of
test runs, the highly flexible and welding bead-resistant cable
is specified for a minimum of 11 million bending cycles. The cable
can be used wherever extreme combined bending and torsion forces
occur thus extending the lifetime of the cables significantly. You
can find further information on the new 800 cable designs on page
137 of the PLUSCON 2007 catalog.
PDF
"Cable product information"

|